My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Further kinematics

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 6

drylin HSQ | Lift/swivel unit | Stranded wire version
  • Geared hard anodised, corrosion-resistant square hollow section
  • Combination with iglidur J low friction element
  • Modular design
  • Drive: NEMA11 and NEMA17 stepper motors with stranded wire
drylin® QLA | Telescopic actuator | Electric; NEMA17, lead screw motor
  • Manual or electric adjustment with telescopic guide
  • Drive: NEMA17 lead screw motor with or without encoder
  • Max. extension length: 300mm
  • Max. compressive strength 100N
drylin SLQ | Linear module
  • Torque-resistant, lubrication-free linear module. Low mass and compact in the working area
  • Quiet and lightweight
  • Compact structure
  • Corrosion-free
  • No electronics in the working area
drylin HSQ | Lift/swivel unit | Encoder version
  • Geared hard anodised, corrosion-resistant square hollow section
  • Combination with iglidur J low friction element
  • Modular design
  • Drive: NEMA11 and NEMA17 stepper motors with encoder
robolink® W draw-wire robots
  • Many combinations possible
  • Design flexibility
  • Up to 6 degrees of freedom
drylin® QLA | Telescopic actuator | Electric; NEMA17, lead screw motor with encoder
  • Manual or electric adjustment with telescopic guide
  • Drive: NEMA17 lead screw motor with or without encoder
  • Max. extension length: 300mm
  • Max. compressive strength 100N