3D print filaments for maximum service life

iglidur® 3D print filaments are special filaments for special requirements. They have lower coefficients of friction than conventional 3D printing materials and are suitable for special tasks depending on the material. The offer ranges from 3D printing materials for simple processing with very good coefficients of wear, and filament with very good friction properties, with high strength, up to chemically resistant materials and those that are suitable for additive production processes according to the "fused deposition modelling" (FDM/FFF). You can install printed parts such as plain bearings or worm gears and put them to industrial use – in the prototype phase or in serial production.
 
iglidur® filaments can be processed on all commercial printers. All methods that ensure that ABS materials adhere to the print bed also apply for igus® special filaments.
Broj proizvoda: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!