igus-icon-lupe
drygear® strain wave gear
- Transmission: 28:1
- compact, lightweight design
- Drive side: motor shaft can be connected directly
- Output: flange enables easy gripper connection
- Suitable for NEMA11 and NEMA17
Art. br.
drygear® strain wave gear
The drygear® strain wave gear features an especially compact design. It uses motion plastics for an especially light, dry-operating gearbox with a high transmission ratio (28:1) in just one stage.
The gearbox is suitable for connecting NEMA11 and NEMA17 motors.
The gearbox's light weight makes it particularly well-suited to robotics applications. The standard version is delivered with an adapter disc for flange-mounting grippers.
An INI kit for determining the zero position is adaptable (optional).